IESNA:LM-63-2002
[TEST]P1504398
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-42)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-BLAK-PS (3000K_L16_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 16,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10558
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 102.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
7217.7 7195.5 7182.9 7136.5 7076.6 7030.2 6976.1 6879.5 6760.6 6640.8
6520 6381.8 6203 5687 5032.8 4279 3433.5 2689.4 2004.2 1376.1
796.3 321.8 145 84.1 44.5 33.8 27.1 26.1 25.1 23.2
20.3 17.4 13.5 10.6 6.8 2.9 0
